search icon

Find a Distributor

search icon

Contact Us

Bicycle e-Drive output shaft seal

Developed for reliable protection of the innovative e-Drive unit for bicycles. The Two-wheeler output shaft seals from SKF are made of superior low friction NBR compounds, enhanced by specifically developed designs, providing outstanding sealing performance.

Features

  • Superior design for robust assembly
  • Friction optimized rubber compound and seal design to reduce power loss due to friction.
  • Robust static axial seal design to improve contamination exclusion
  • Dynamic lip shapes to reduce friction
  • Optimized sealing lip designs to resist external high pressure
  • Metal insert to create and maintain ideal seal contact pattern to the housing
  • Reduced axial space to provide best fit to compact e-Drive unit design

Benefits

  • Reliable sealing property against external contamination to protect e-Drive interior mechanism.
  • High follow-ability during operation to avoid loss of seal lip contact to the shaft
  • Possibility to tailor designs to fit different applications
  • Minimized friction to enhance pedaling smoothness and energy saving.
  • Compact design to minimize weight and dimensions

Want to order?

Click here to contact your SKF representative

Product Reviews

SKF Fork Seal Demonstration vs Stock Seals

SKF Road Bike Fork Seals

Mounting Videos

Seal head Unit

Wheel seal kit