Find a Distributor
Contact Us
The SKF fork seal kit for mountain bikes has been developed to provide low friction during operation and maximum ground contact for the ultimate riding feeling. The kit is suitable for all high-end mountain bike forks and is made of the same self-lubricating compound used for superior motorcycle sealing applications. It consists of two integrated oil seal-dirt scrapers, crush washers and impregnated foam rings. Depending on the fork manufacturer, the kit may contain two oil seals and two dirt scrapers.
SKF Fork Seal Demonstration vs Stock Seals
SKF Road Bike Fork Seals
Seal head Unit
Wheel seal kit