Find a Distributor
Contact Us
An innovative, ready-to-use solution for off-road two wheelers that is designed to be positioned above the fork without the need to dismount the front end from the bike. It prevents contamination from mud and the resulting abrasion, thus ensuring the rider’s safety by improving performance of the fork and the operating conditions of the seal. The kit includes two fork mud scrapers, cotter pins for fastening and a detailed instruction leaflet.
SKF Fork Seal Demonstration vs Stock Seals
SKF Road Bike Fork Seals
Seal head Unit
Wheel seal kit