<img height="1" width="1" style="display:none" src="https://www.facebook.com/tr?id=2473125582735133&amp;ev=PageView&amp;noscript=1"> search icon

Find a Distributor

search icon

Contact Us

Dual Compound fork seal kit for motorcycles

Our Dual Compound fork seal kit consists of two completely redesigned seals to deliver riding comfort and suspension performance without compromise. Combining two new compounds with improved sealing lips for better contamination exclusion, it provides trouble-free suspension performance in even the toughest application environments.

Product Application expandexpanded

Features

  • Co-moulded combination of two different rubber compounds
  • Completely redesigned scraper lip and sealing lip
  • Open wound spring on the scraper lip to prevent contamination ingress
  • New metal insert
  • Available in various dimension with custom-made colour style

Benefits

  • Extended sealing capability
  • Reliable protection of the interior fork mechanism
  • Minimum friction for enhanced riding comfort
  • Stable performance during ride

Want to order?

Click here to contact your local distributor

Product Reviews

SKF Fork Seal Demonstration vs Stock Seals

SKF Road Bike Fork Seals

Mounting Videos

Seal head Unit

Wheel seal kit