Find a Distributor
Contact Us
Withstanding the harsh environments typical of two-wheeler applications is critical for the performance, comfort and safety of your bike. That’s why SKF offers a complete line of sealing solutions designed to meet these challenges.
Click on the links below to explore our products in each area, and what they can do to improve your bikes, both for riders and mechanics.
New kit with co-moulded compounds for improved contamination exclusion and vehicle performance.
Find out moreProvides superior sealing performance while reducing friction; suitable for high-end motorcycle forks.
Find out moreAn innovative, ready-to-use solution; installs without the need to dismount the front end from the bike
Find out moreFork closed cartridge seal for reliable fluid separation and outstanding sealing performance
Find out moreOffers superior oil/air retention inside two-wheeler fork and shock absorber applications
Find out moreAn integrated sealing module for the pressure reservoir of two-wheeler shock absorbers
Find out moreProvides motorcycles riders with reduced friction, increased service life and longer bearing life
Find out moreSKF Fork Seal Demonstration vs Stock Seals
SKF Road Bike Fork Seals
Seal head Unit
Wheel seal kit